304-28-017

304-28-017
304-28-017

Clutch/Brake, CB4CCW24DC.38B24STAOALS, Wrap Spring, Solenoid Operated, Standard, CB-4, CCW Rotation, Hub Input, 0.376 / 0.378 in Bore, 24 Stop, 24 Vdc, 120 in-lbs Static Torque, Anti-overrun Spring, Actuator Limit Stop

Lead Time:  10 Days

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]#8-32 x 0.188 in Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max0.376 / 0.378 in 
[J]3x #6-32 UNC-2B on 0.938 in BC 
[P] Dia, Max0.115 / 0.135 in 

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops24 
OptionAnti-overrun Spring, Actuator Limit Stop 
Size
Voltage24 Vdc 
Weight2 lb

Performance

PerformanceValue
Anti-Back Holding capability, Max80 in-lbs
Anti-overrun holding capability, Max25 in-lbs
Inertia, rotating parts0.0636 lb-in²
Radial bearing maximum load at maximum speed14 lbf
Response time, Voltage on at full speed24 ms
RPM, Max1200 RPM
Static Torque120 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?