1TSR9ZMUU-71.4Y=5.70(+/-0.1)

1TSR9ZMUU-71.4Y=5.70(+/-0.1)
1TSR9ZMUU-71.4Y=5.70(+/-0.1)

Profile Rail, MicroGuide Ball Assembly, 5.70 mm Long, Size: 9 mm, Normal Grade, Z Style, Clearance Preload, X=20 mm, Y=12.9 mm

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Two track gothic arch ball groove geometry enables single rail application
  • 440 stainless steel construction
  • The MicroGuide™ series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
  • Carriage and rail assembly

Dimensions

dimensions
DimensionValue
[A] Assembly Height10 mm
[A] Tolerance±40 μm 
[B]20 mm
[B1]9 mm
[B2]5.5 mm
[F1]3.5 mm
[F2]6 mm
[G2]2.2 mm
[J]7.8 mm
[J1]5.5 mm
[L] Carriage Length31 mm
[L1]10 mm
[L3]20 mm
[N]15 mm
[S1]M3X3 
[X] Dim20 mm
[Y]12.9 mm
[Y2]-7.2 
Length5.70 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAssembly 
GradeNormal 
PreloadClearance 
Rail Size (nominal)9 mm
Style NameStandard 
Weight0.022 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating1225 N
50 km Dynamic Load Rating1544 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static [Mx] Roll Moment10.4 Nm
Static [My] Pitch Moment5.1 Nm
Static [Mz] Yaw Moment5.1 Nm
Static Load Rating2360 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?