- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
Microguide
- 1TSR9ZMUU-71.4Y=5.70(+/-0.1)
1TSR9ZMUU-71.4Y=5.70(+/-0.1)
Can't find what you're looking for? Go to the Product Selector
1TSR9ZMUU-71.4Y=5.70(+/-0.1)
Profile Rail, MicroGuide Ball Assembly, 5.70 mm Long, Size: 9 mm, Normal Grade, Z Style, Clearance Preload, X=20 mm, Y=12.9 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Two track gothic arch ball groove geometry enables single rail application
-
440 stainless steel construction
-
The MicroGuide™ series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
-
Carriage and rail assembly
Dimension | Value |
[A] Assembly Height | 10 mm |
[A] Tolerance | ±40 μm |
[B] | 20 mm |
[B1] | 9 mm |
[B2] | 5.5 mm |
[F1] | 3.5 mm |
[F2] | 6 mm |
[G2] | 2.2 mm |
[J] | 7.8 mm |
[J1] | 5.5 mm |
[L] Carriage Length | 31 mm |
[L1] | 10 mm |
[L3] | 20 mm |
[N] | 15 mm |
[S1] | M3X3 |
[X] Dim | 20 mm |
[Y] | 12.9 mm |
[Y2] | -7.2 |
Length | 5.70 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Assembly |
Grade | Normal |
Preload | Clearance |
Rail Size (nominal) | 9 mm |
Style Name | Standard |
Weight | 0.022 kg |