190-9037

190-9037
190-9037

Ball Screw Only, Rolled Thread, RM4005, 40 mm X 5 mm, 4000 mm Long


  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw40 mm
Length4000 mm 
travel per shaft rev5 mm

Specifications

SpecificationsValue
Model CodeRM4005 
Rolled/Ground/WhirledRolled Thread 
Temperature Max300 °F

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: