0318103000

0318103000
0318103000

J4-V-H-TGS-1000-G-00-F-0-0-0, Screw Jack, JUMBO4, Rotating Nut with Screw Anti-rotation, 1000 mm Stroke, Standard Screw End, With Bellows, 100 x 10


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]290 mm
[a1]230 mm
[a2]30 mm
[A2]100 mm
[A3]65 mm
[B1]65 mm
[b1]190 mm
[B2]250 mm
[b2]56 mm
[b3]10 mm
[B3]380 mm
[b4]54 mm
[B4]255 mm
[b5]8 mm
[C1]65 mm
[C3]140 mm
[C4]50 mm
[C5]78 mm
[C6]106 mm
[C7]114 mm
[D1]65 x 62.5 
[D2]133 mm
[D3]M72 x 3 
[D5]145 mm
[D6]M36 
[D7]85 mm
[D8]40 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut with Screw Anti-rotation 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke1000 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsWith Bellows 
_9. NutNut integrated 
10. Stop CollarWithout Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions100 x 10 
Weight164 kg

Performance

PerformanceValue
Load, Static, Max350 kN

Get Quote

*Please fill out the information below so we can best assist you: