0215200281

0215200281
0215200281

KGF-D-8020-RH-E-KK, Ball Nut Only, FK Style, 80 mm X 20 mm, RH, Flange, Wiper, 0.18 Nut Backlash, Maximum, Steel, 121.9 kN Load, Dynamic


  • Nut Only, Screw Sold Separately
  • Integral wiper included as standard
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 0215200281 is sold in Europe. This same product is sold in North America under part number 7832831

Dimensions

dimensions
DimensionValue
[D1]125 mm
[D4]145 mm
[D5]13.5 mm
[D6]165 mm
[L]160.5 mm
[L1]25 mm
[L3]9 mm
[L7]25 mm
[L8]130 mm
Ball Bearing Diameter12.7 mm
Diameter, Nominal Screw80 mm
Nut Backlash, Maximum0.084 mm
travel per shaft rev20 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleButton 
Temperature Max300 °F
Thread DirectionRH 
Weight3.9 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic121.9 kN
Load, Static, Maximum374.9 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: