Zum Inhalt springen Zur Navigation springen

BN1004

Lead Nut Only, BN, 1.0 in X 0.250 in, Non-Preloaded, RH, 1900 lbf Design Load

BN1005

Lead Nut Only, BN, 1.0 in X 0.200 in, Non-Preloaded, RH, 1900 lbf Design Load

BN1008

Lead Nut Only, BN, 1.0 in X 0.125 in, Non-Preloaded, RH, 1900 lbf Design Load

BN1010

Lead Nut Only, BN, 1.0 in X 0.100 in, Non-Preloaded, RH, 1900 lbf Design Load

BN10-1010

Lead Nut Only, BN, 1.0 in X 1.000 in, Non-Preloaded, RH, 1900 lbf Design Load

BN1204

Lead Nut Only, BN, 1.25 in X 0.250 in, Non-Preloaded, RH, 3000 lbf Design Load

BN1205

Lead Nut Only, BN, 1.25 in X 0.200 in, Non-Preloaded, RH, 3000 lbf Design Load

BN1503

Lead Nut Only, BN, 1.5 in X 0.375 in, Non-Preloaded, RH, 4600 lbf Design Load

BN1504

Lead Nut Only, BN, 1.5 in X 0.250 in, Non-Preloaded, RH, 4600 lbf Design Load

BN1505

Lead Nut Only, BN, 1.5 in X 0.200 in, Non-Preloaded, RH, 4600 lbf Design Load

BN2-1504

Lead Nut Only, BN, 1.5 in X 0.500 in, Non-Preloaded, RH, 4600 lbf Design Load

BN2-3712S

Lead Nut Only, BN, 0.375 in X 0.167 in, Non-Preloaded, RH, 300 lbf Design Load

BN2-5010

Lead Nut Only, BN, 0.5 in X 0.200 in, Non-Preloaded, RH, 620 lbf Design Load

BN2516

Lead Nut Only, BN, 0.25 in X 0.0625 in, Non-Preloaded, RH, 110 lbf Design Load

BN2520

Lead Nut Only, BN, 0.25 in X 0.500 in, Non-Preloaded, RH, 110 lbf Design Load

BN2520L

Lead Nut Only, BN, 0.25 in X 0.500 in, Non-Preloaded, LH, 110 lbf Design Load

BN2-6210

Lead Nut Only, BN, 0.625 in X 0.200 in, Non-Preloaded, RH, 860 lbf Design Load

BN3708S

Lead Nut Only, BN, 0.375 in X 0.125 in, Non-Preloaded, RH, 300 lbf Design Load

BN3710

Lead Nut Only, BN, 0.375 in X 0.100 in, Non-Preloaded, RH, 300 lbf Design Load

BN3710L

Lead Nut Only, BN, 0.375 in X 0.100 in, Non-Preloaded, LH, 300 lbf Design Load

BN3712

Lead Nut Only, BN, 0.375 in X 0.083 in, Non-Preloaded, RH, 300 lbf Design Load

BN3712L

Lead Nut Only, BN, 0.375 in X 0.083 in, Non-Preloaded, LH, 300 lbf Design Load

BN3716

Lead Nut Only, BN, 0.375 in X 0.0625 in, Non-Preloaded, RH, 300 lbf Design Load

BN5010

Lead Nut Only, BN, 0.5 in X 0.100 in, Non-Preloaded, RH, 620 lbf Design Load

BN5010L

Lead Nut Only, BN, 0.5 in X 0.100 in, Non-Preloaded, LH, 620 lbf Design Load

BN5-1010

Lead Nut Only, BN, 1.0 in X 0.500 in, Non-Preloaded, RH, 1900 lbf Design Load

BN6208S

Lead Nut Only, BN, 0.625 in X 0.125 in, Non-Preloaded, RH, 860 lbf Design Load

BN6210

Lead Nut Only, BN, 0.625 in X 0.100 in, Non-Preloaded, RH, 860 lbf Design Load

BN6210L

Lead Nut Only, BN, 0.625 in X 0.100 in, Non-Preloaded, LH, 860 lbf Design Load

BN7505

Lead Nut Only, BN, 0.75 in X 0.200 in, Non-Preloaded, RH, 1500 lbf Design Load

BN7505L

Lead Nut Only, BN, 0.75 in X 0.200 in, Non-Preloaded, LH, 1500 lbf Design Load

BN7506

Lead Nut Only, BN, 0.75 in X 0.167 in, Non-Preloaded, RH, 1500 lbf Design Load

BN7506L

Lead Nut Only, BN, 0.75 in X 0.167 in, Non-Preloaded, LH, 1500 lbf Design Load

BN7508

Lead Nut Only, BN, 0.75 in X 0.125 in, Non-Preloaded, RH, 1500 lbf Design Load

BN7510

Lead Nut Only, BN, 0.75 in X 0.100 in, Non-Preloaded, RH, 1500 lbf Design Load

BN7510L

Lead Nut Only, BN, 0.75 in X 0.100 in, Non-Preloaded, LH, 1500 lbf Design Load

1-36 von 36 Produkte

Zum Seitenanfang