Skip to content Skip to navigation
Warner Linear Actuators

Warner H-Track Linear Actuators

H-Track actuators incorporate a patented fluid power design, which provides high load capability for extreme duty use, a more compact pin to pin than other actuators of the same load capability, excellent ingress protection and corrosion resistance. The H-Track uses an external gear pump connected to a reservoir and actuator, yielding the most impact resistant Warner actuator. The H-Track pump is burnished, cleaned, flushed and vacuum filled with degassed hydraulic fluid. The system is completely sealed with no hoses to leak. This ensures you receive contaminant free and maintenance-free product for the life of the actuator.

Genel özet

H-Track Actuator Feature Highlights:

  • Hydraulic drive delivers up to 4,800 pounds (21,350 N) of force and travel speeds near 4 in. (100 mm) per second.
  • The anodized aluminum alloy housing resists corrosion and provides protection from dirt, dust, humidity and many corrosives.
  • Temperature operating range of -26ºC to +65ºC (-20F to +150ºF). Standard -40ºC to +54ºC (-40ºF to +130ºF) and -18ºC to +80ºC (0ºF to +180ºF) available.

 

 

  • Standard stroke lengths of 2, 4, 6, 8, 10, 12, 14 and 16 in. (51, 102, 152, 203, 254, 305, 356, 406 mm).
  • IP69K Dynamic / IP67 Static.
  • Rod does not require torsional restraint.

 

 

Find a Part

Force, Maximum Dynamic

Stroke Length

Integrated Motor Controller

Position Feedback

Input Voltage

CAD Modelleri

To download the models below, you will need to sign in.

back to top