Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
As extremidades do MLS e do MLN podem ser solicitadas com as pontas padrão A, B, C ou D. Também podemos usinar extremidades customizadas de acordo com o esquema fornecido pelo cliente.