Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
고강도 XR 볼 부싱 베어링은 편향을 최소화하면서 최대의 부하 용량을 운반하도록 설계되었습니다. 향상된 베어링 플레이트 설계로 부하 용량과 이동 수명이 증가합니다. 베어링 플레이트에 따라 움직이는 각 볼이 정밀 연삭되어 부드럽고 거의 마찰이 없는 선형 움직임을 제공합니다. XR 베어링 플레이트는 견인력과 아래로 작용하는 부하 조건에서 부하 용량을 최대화하기 위해 장착됩니다.
| 베어링 스타일 | 임페리얼 유형(in) |
|---|---|
| 크기 | 2" - 3" |
| 베어링 종류 | 개방형 |
| 필로우 블럭 종류 | 개방형 |
| 베어링 부하 용량 | 최대 10, 000 lbf |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
To download the models below, you will need to sign in.