Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 60 Case 퀵 샤프트는 고장 또는 응급 시에 대비해서 Fortive 공식 유통업체나 최종 사용자가 간편하게 비축할 수 있습니다. 종종 유통업체가 다양한 길이로 자체 특수 가공을 수행하기도 하고 다른 길이로 절단하지 않으려 하기도 합니다. 모든 Thomson 퀵 샤프트 샤프팅은 장기간 보관을 위해 오일 누출 방지용 VCI백에 보관되고 편리를 위해 라벨이 부착됩니다.
| 직경/길이 범위 |
등급 설명 | 옵션 | 재료 |
|---|---|---|---|
| 인치: 직경 1/4" - 2" 길이: 6" - 72" |
L: XA, 개방형, 조절식 볼 부싱 베어링 및 필로우 블럭, Super 및 Super Smart 베어링 |
표준 사전 천공 크롬 플레이트 플레인 말단 |
탄소강 440C 스테인레스 스틸 52100 터블러 |
| 메트릭: 직경 10 - 40 mm 길이 250 - 2000 mm |
MM: 메트릭 볼 부싱과 함께 사용(ISO H6 허용 오차) 탄소강 전용 |
표준 | 탄소강 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| Miniature Components and Systems | 1851 KB | |
| Miniature Components and Systems | 1851 KB |
| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |
To download the models below, you will need to sign in.