Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Waymount 지지대는 RoundWay 베어링과 함께 사용하도록 특별히 설계되었습니다. 2개 이상 사용하면 간헐적 지지와 샤프트 길이에 맞도록 조절할 수 있습니다. 샤프트 지지대 레일과 달리 Waymount 지지대는 개방형 볼 부싱 베어링의 세로 방향 통과를 허용하지 않습니다. 필요한 경우 Waymount 지지대 위로 이동하려면 Roundway 베어링을 사용해야 합니다.
60 Case® LinearRace® Shafting: Fully Stocked to Keep Your Design Projects on Track
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
Shafting Selector Tool: Special Machining Online Demo
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.