Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 샤프트 레일 조립체와 낮은 샤프트 레일 조립체가 해당 선형 레이스의 간편한 설치를 제공합니다. 완전 스틸 샤프트나 경량 터블러 샤프트를 즉석 볼트 조임 장착이 준비된 지지대 레일에 장착합니다. 샤프트 레일 조립체가 맞춤형 샤프트 지지 장치 설계와 제조 시 발생하는 많은 문제를 해결합니다. 무제한의 이동 길이와 장착 구멍의 유연성은 Thomson 레일 조립체가 모든 응용분야에 적합한 또 다른 이유입니다.
Thomson 천공 및 탭 부착 샤프트(PD)와 조화되는 업계 표준 방사상 구멍 사전 천공
60 Case® LinearRace® Shafting: Fully Stocked to Keep Your Design Projects on Track
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
Shafting Selector Tool: Special Machining Online Demo
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.