Skip to content Skip to navigation

T13-B4020MT056-92

Motor not included, T130, Direct Drive, Inline, 267 mm Stroke, No Brake, 35000 N

T13-B4020MT075-87

Motor not included, T130, Direct Drive, Inline, 457 mm Stroke, No Brake, 35000 N

T13-B4020MT076-52

Motor not included, T130, Direct Drive, Inline, 467 mm Stroke, No Brake, 35000 N

T13-B4020MT168-08

Motor not included, T130, Direct Drive, Inline, 1387 mm Stroke, No Brake, 35000 N

T13-B4020MU057-51

Motor not included, T130, Direct Drive, Inline, 277 mm Stroke, No Brake, 35000 N

T13-B4020MU130-82

Motor not included, T130, Direct Drive, Inline, 1007 mm Stroke, No Brake, 35000 N

T13-B5010MS127-66

Motor not included, T130, Direct Drive, Inline, 845 mm Stroke, No Brake, 60000 N

T13-B5010MU055-59

Motor not included, T130, Direct Drive, Inline, 125 mm Stroke, No Brake, 60000 N

T13-B5010MU057-99

Motor not included, T130, Direct Drive, Inline, 145 mm Stroke, No Brake, 60000 N

T13-B5010MU058-74

Motor not included, T130, Direct Drive, Inline, 155 mm Stroke, No Brake, 60000 N

T13-B5010MU059-49

Motor not included, T130, Direct Drive, Inline, 165 mm Stroke, No Brake, 60000 N

T13-B5010MU061-59

Motor not included, T130, Direct Drive, Inline, 185 mm Stroke, No Brake, 60000 N

T13-B5010MU063-99

Motor not included, T130, Direct Drive, Inline, 205 mm Stroke, No Brake, 60000 N

T13-B5010MU073-79

Motor not included, T130, Direct Drive, Inline, 305 mm Stroke, No Brake, 60000 N

T13-B5010MU090-04

Motor not included, T130, Direct Drive, Inline, 475 mm Stroke, No Brake, 60000 N

T13-B5010MU093-29

Motor not included, T130, Direct Drive, Inline, 505 mm Stroke, No Brake, 60000 N

T13-B5010MU095-69

Motor not included, T130, Direct Drive, Inline, 525 mm Stroke, No Brake, 60000 N

T13-B5010MU103-15

Motor not included, T130, Direct Drive, Inline, 605 mm Stroke, No Brake, 60000 N

T13-B5010MU130-20

Motor not included, T130, Direct Drive, Inline, 875 mm Stroke, No Brake, 60000 N

T13-B5010MU195-45

Motor not included, T130, Direct Drive, Inline, 1525 mm Stroke, No Brake, 60000 N

T13-B5010MV053+S1-21

Motor not included, T130, Direct Drive, Inline, 105 mm Stroke, No Brake, 60000 N

T13-B5010MV053-03

Motor not included, T130, Direct Drive, Inline, 105 mm Stroke, No Brake, 60000 N

T13-B5010MV072-98

Motor not included, T130, Direct Drive, Inline, 295 mm Stroke, No Brake, 60000 N

T13-B5010MV143+S1-30

Motor not included, T130, Direct Drive, Inline, 1005 mm Stroke, No Brake, 60000 N

<< first   < prev | 251-274 부터 274 제품

back to top