Skip to content Skip to navigation

Thomson miniature linear units are available in three versions  ̶  all ideal for usage in test and measurement, medical diagnostics, and small-load pick and place applications. Microstage (MS) units feature ball guides and a high-precision lead screw for smooth and accurate motion. The WM40 (POWERLine) packs great power and provides high duty cycle due to its ball screw, ball-guided design. The WH40 (SPEEDLine) is a belt-driven, ball-guided unit providing high speeds for dynamically demanding applications.

카탈로그

제품 찾기

The Linear Motion Systems Product Selector is Temporarily Unavailable

Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Image above: The LinearMotioneering Landing Page
CAD 모델
Miniature Linear Units
back to top