Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Lead Screws | 1599 KB | |
Vis de précision | 7869 KB | |
Vis de précision | 7890 KB | |
Vis de précision | 6598 KB | |
Standard Ballscrews | 3427 KB | |
Standard Ballscrews | 5970 KB |
Glide Screws - Inch/Metric | — | — |
ENSEMBLES DE VIS DE COMMANDE | |||
Ensembles de vis de commande - Unités impériales | — | — | |
Ensembles de vis de commande - Unités métriques | — | — | |
Ensembles vis-mères miniatures (diamètre < 4 mm) | — | — | |
ÉCROUS POUR VIS DE COMMANDE | |||
Écrous pour vis de commande - Unités impériales | — | — | |
Écrous pour vis de commande - Unités métriques | — | — | |
Écrous de vis-mères miniatures (diamètre < 4 mm) | — | — | |
VIS | |||
Vis de commande - Unités impériales | — | — | |
Vis de commande - Unités métriques | — | — | |
Vis-mères miniatures (diamètre < 4 mm) | — | — |
Motorized Lead Screw Models | |||
Motorized Lead Screw - Metric & Inch | — | — |
Cannelures à billes | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].