Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
As medical testing and analysis move toward smaller, faster and more automated systems, our innovations and engineering processes help you meet the growing demands for compact motion solutions that maintain accuracy and reliability.
Thomson miniature linear motion components enable your design process to deliver precise, repeatable movement in limited spaces without compromising load capacity or smoothness. Whether supporting next-generation analyzers, fluid-handling systems or automated test platforms, Thomson collaborates with you to design equipment that’s cleaner, quieter and more efficient to drive productivity in modern laboratory environments.
For sample trays or plate-handling stages, Thomson miniature lead screws provide smooth, accurate vertical adjustment under light radial or moment loads, helping maintain consistent sample alignment and throughput.
Available with diameters as small as 2 mm, these offer smooth, precise and cost-effective positioning.
More InformationThroughout the laboratory, miniaturization of machines and devices has become increasingly common. Thomson miniature lead screws enable compact, lightweight designs for handheld devices such as otoscopes and portable scanners to deliver precise linear motion in a small footprint for reliable, ergonomic use.
Available with diameters as small as 2 mm, these offer smooth, precise and cost-effective positioning.
More InformationIn automated testing or lab material handling, Thomson Movotrak™ collaborative transfer units extend cobot range by up to 10 meters, adding a 7th axis for improved flexibility and workflow efficiency. Integrated collision detection and plug-and-play configuration accelerate programming and setup.
Adding a 7th axis to your robot extends the horizontal operating range up to 10 m and boosts productivity.
More InformationFor pipetting, reagent dosing and microfluidic automation, Thomson stepper motor linear actuators, round rail shafting, Linear Ball Bushing® Bearings and round rail shafting ensure fast, yet gentle, motion to maintain sample integrity while improving accuracy and process speed.
Open architecture SMLAs combine cutting-edge motor and lead screw technologies.
More InformationPre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
More InformationOur 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.
More Information
Open architecture SMLAs combine cutting-edge motor and lead screw technologies.
Our 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.
Adding a 7th axis to your robot extends the horizontal operating range up to 10 m and boosts productivity.
Available with diameters as small as 2 mm, these offer smooth, precise and cost-effective positioning.
Pre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
Adding a 7th axis to your robot extends the horizontal operating range up to 10 m and boosts productivity.
Our 60 Case® LinearRace® shafts are manufactured to the highest quality standards for long life.
Open architecture SMLAs combine cutting-edge motor and lead screw technologies.
Available with diameters as small as 2 mm, these offer smooth, precise and cost-effective positioning.
Pre-assembled with ready-to-install stages that provide low friction and smooth, accurate motion.
Diseases are constantly evolving, challenging medical professionals to research and develop treatments at an accelerated pace. Device and machine automation drive innovation, delivering the speed and precision required to research, diagnose and treat patients.
Regal Rexnord is redefining what’s possible in laboratory automation. By combining industry leading motion control expertise with Thomson capabilities, we offer one of the industry’s most comprehensive solution portfolios — from standard components to fully assembled, performance-optimized subsystems. Our innovations enable accuracy, efficiency and precision at every stage — empowering laboratories to streamline processes, reduce errors and accelerate results.
The outcome? Faster diagnostics, improved reliability and better patient care worldwide. Backed by the global scale and resources of Regal Rexnord, we help you succeed against even the most aggressive timelines — from prototype to full-scale production. With one trusted partner, now is your time to Automate. Innovate. Accelerate.
Learn More