Skip to content Skip to navigation

Product Details

Thomson's AccuMini linear guides offer a superior, patented ball control design for smooth, quiet, low-friction linear motion even at high speeds. AccuMini's Gothic arch ball groove geometry provides high roll moment capacity - a requirement for stand-alone applications.

Consider in applications where smaller sizes are needed with a medium accuracy.

AccuMini features:
  • Gothic arch ball groove gemoetry
  • Full-length integral wiper
  • One carriage style
    • AA - Standard
  • Accuracy Class: (Assembly Tolerance)
    • H - High (±40 μm)
    • P - Precision (±20 μm)
  • Preload options: ("C" being the carriages dynamic load)
    • A - Clearance
    • B - 0.03 C
  • Sizes (mm):
    • 10
    • 15
    • 20
  • Options
    • A - Armoloy Plating
    • LDS - Low Drag Seal
    • Mxx - Special option
  • Rail - Bolt from the top
  • Balls are not retained if carriage is removed from rail
back to top