Skip to content Skip to navigation
Rotary Actuators

Rotary Actuators

Rotary DGB actuators feature a variety of DC motor and gearbox combinations for applications requiring a bi-directional shaft rotation. These actuators have a variety of mounting configurations and a load limiting clutch to protect from overload. Different designs include dual output shaft, manual override, and clevis mount.

Overview

Specifications

Performance Specifications DGB
Input Voltages (VDC) 12, 24, 36
Max Dynamic Load:  Nm (lbf-in) 20 (175)
Max No-Load Speed:  RPM 200 (D**-21GB unit)
140 (D**-30GB unit)
Max Full-Load Speed:  RPM 80 (D**-21GB unit)
75 (D**-30GB unit)
Full load duty cycle @ 25 ºC (77 ºF) 25%
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class IP56

DGB Rotary Actuator Features

  • Holding Brake
  • Overload Clutch
  • Thermal switch motor protection
  • Flying leads and connector
  • Clevis mounting

DGB Rotary Actuator Options

  • Manual override
  • Dual output shafts
  • Other speeds

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top