Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Oftentimes, special application parameters dictate custom actuator
configurations and modifications. Warner Linear actuators are designed
with this in mind and built on modules that can be mixed and matched in
final assembly. The final assembly operations are configured to provide
flexible assembly to accommodate custom orders ̶ quickly and cost
effectively. A few of our standard special offerings include pin-to-pin
and stroke lengths, end fittings, mounting configurations, paints, motor
lead wire lengths, and connectors.