45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel
45 mm Roller, Super Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel
45 mm Roller, Super Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel
45 mm Roller, Super Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel
45 mm Roller, Super Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel
45 mm Roller, Super Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel
45 mm Roller, Super Precision Grade, C Style, 3 - Approximately 0.13 C Preload, Steel
45 mm Roller, Super Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel
45 mm Roller, Super Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel
45 mm Roller, Super Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G1 - Greased with Mobilux® EP2
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G2 - Greased with Krytox® GPL227
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper Option
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - Side lubrication in end caps, Additional Viton Wiper, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit, Bellows Clips Option, G1 - Greased with Mobilux® EP2
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES1 - Offset lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES2 - Side lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES3 - Top lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES4 - ES1 + Individual lubrication Channels
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES5 - ES2 + Individual Lubrication Channels
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G1 - Greased with Mobilux® EP2
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G2 - Greased with Krytox® GPL227
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Additional Viton Wiper Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES1 - Offset lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES2 - Side lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES3 - Top lubrication in end caps
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES4 - ES1 + Individual lubrication Channels
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES5 - ES2 + Individual Lubrication Channels
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, G1 - Greased with Mobilux® EP2
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, G2 - Greased with Krytox® GPL227
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir, Bellows Clips Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Additional Viton Wiper Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Metal Scraper Option
45 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Metal Scraper, Bellows Clips Option
45 mm Roller, Super Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option
45 mm Roller, Super Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - Offset lubrication in end caps
1-50 of 170 products
| next >
last >>