WKB2657

WKB2657
Ball Nut Wiper

Ball Nut Wiper, Brush Wiper, 1.500 in

Lead Time:  5 Days*
$96.49 each**

  • Kit contains 2 wipers; some kits only include (1) end cap and no end cap for threaded/flanged side
  • If the application does not use a flange, discard the flange end cap and epoxy the wiper to the end of the ball nut
  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut

Dimensions

Dimensions
Dimension Value
D1 25.40 mm (1.000 in)

Specifications

Specification Value
Diameter 1.500 in
Wiper Material Brush Wiper

Get Quote

*Please fill out the information below so we can best assist you: