SEL4573

SEL4573
Ball Nut

Ball Nut, 1.500 in X 0.250 in, Thread Direction: Left Hand, Round, No Safety Feature, Adjustable Preload, Multi Circuit, 4198 lbf

Lead Time:  16 Weeks*
$2228.47 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 0.250 in
Nut Material Alloy Steel
Nut Style SEL
Double Nut Yes
Screw Part Number SRT3254
Number Of Starts 1
Total Weight 3.00 lbs

Performance

Performance Value
Load, Dynamic 18,674 N (4,198 lbf)
Load, Static 195,855 N (44,030 lbf)
Torque Rating 0.0440 in-lb

Get Quote

*Please fill out the information below so we can best assist you: