SEL0697

SEL0697
Ball Nut

Ball Nut, 1.500 in X 1.000 in, Thread Direction: Left Hand, Round, No Safety Feature, Adjustable Preload, Single Circuit, 7560 lbf

Lead Time:  16 Weeks*
$2433.40 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 1.000 in
Nut Material Alloy Steel
Nut Style SEL
Double Nut Yes
Screw Part Number SRT2203
Number Of Starts 2
Total Weight 9.10 lbs

Performance

Performance Value
Load, Dynamic 33,629 N (7,560 lbf)
Load, Static 154,184 N (34,662 lbf)
Torque Rating 0.1760 in-lb

Get Quote

*Please fill out the information below so we can best assist you: