SBN7654

SBN7654
Ball Nut

Ball Nut, 1.500 in X 1.875 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 7242 lbf

Lead Time:  12 Weeks*
$627.56 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.500 in
Lead 1.875 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT7718
Number Of Starts 4
Total Weight 4.20 lbs

Performance

Performance Value
Load, Dynamic 32,214 N (7,242 lbf)
Load, Static 132,980 N (29,895 lbf)
Torque Rating 0.3320 in-lb

Get Quote

*Please fill out the information below so we can best assist you: