TG10K259-A00D376

TG10K259-A00D376
TG10K259-A00D376

Linear Unit, Movopart M100, Ball Screw Drive, Prism Guide, 0.05 mm Repeatability, Non-Preloaded, 3220 mm Stroke, 3839 mm Overall Length, 25 mm Travel Per Shaft Rev, Single Shaft With Keyway, 1.67 m/s Maximum Linear Speed, Superseded

Lead Time:  2 Weeks  *
each**

  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Patented internal self-adjusting prism slide guides
  • Wash down protected versions available

Dimensions

dimensions
DimensionValue
[L]3760 mm
[Smax] Stroke3220 mm
Ltot3839 mm
Travel Per Shaft Rev25 mm

Specifications

SpecificationsValue
DriveBall Screw 
GuidePrism 
Profile size (width × height)108 x 100 mm 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight66.4 kg

Performance

PerformanceValue
Input speed, maximum4000 RPM
Maximum Acceleration8 m/s²
Maximum Linear Speed1.67 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you: