RX2202-2

RX2202-2
RX2202-2

2 1/4 X .500 BALL NUT SAG, Obsolete

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 5707516

Dimensions

dimensions
DimensionValue
[A]6.7 in
[B]1.57 in
[C]3.38 in
[D]3.96 in
[E]2.561 in
[F]2.48 in
[TH]3.137-12 UNS-2A 
Diameter, Nominal Screw2.25 in
travel per shaft rev0.5 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight140 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic21306 lbf
Load, Static, Maximum142660 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.09 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: