RX10-2

RX10-2
RX10-2

3/8 X .125 BALL NUT SAG, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 5709574

Dimensions

dimensions
DimensionValue
[A]1.01 in
[B]0.255 in
[C]0.755 in
[D]0.85 in
[E]0.475 in
[F]0.48 in
[TH].664-32 (N-03 Locknut) 
Diameter, Nominal Screw0.375 in
travel per shaft rev0.125 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic136 lbf
Load, Static, Maximum1415 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.02 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: