RC1004-2

RC1004-2
RC1004-2

SNGL CIRCUIT BALL NUT W/LOAD LOCK, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8110-448-032

Dimensions

dimensions
DimensionValue
[A]2.36 in
[B]0.63 in
[C]1.692 in
[D]1.913 in
[E]1.185 in
[F]1.09 in
[TH]1 9/16-18 UNEF-2A 
Diameter, Nominal Screw1 in
travel per shaft rev0.25 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight28 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic1600 lbf
Load, Static, Maximum12700 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.05 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: