RC0605

RC0605
RC0605

Ball Screw Only, Rolled Thread, Precision Style, RC0605, 0.631 in X 0.200 in, 0.004 in/ft Lead Accuracy, Steel, Number of Starts 1, 72 in Long

Lead Time:  6 Weeks  *
per inch**

  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter0.61 in
[d2] Root Diameter0.503 in
[d3] Bearing Journal Diameter, Recommended12 mm
Ball Bearing Diameter0.125 in
Diameter, Nominal Screw0.631 in
Length72 in 
Number of Starts
Standard Lead Accuracy ±0.004 in/ft
travel per shaft rev0.2 in

Specifications

SpecificationsValue
MaterialSteel 
Model CodeRC0605 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±0.004 in/ft
Temperature Max300 °F
Weight5.5 lb

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you: