R1520-2

R1520-2
R1520-2

BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately
  • Refer to item: 8115-448-056

Dimensions

dimensions
DimensionValue
[A]5.26 in
[B]1.005 in
[C]2.621 in
[D]3.4 in
[E]1.576 in
[F]1.68 in
[TH]2 1/4-20 UN-2A 
Diameter, Nominal Screw1.5 in
travel per shaft rev2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialSteel 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight67 lb

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic7600 lbf
Load, Static, Maximum29000 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.35 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: