MLS23A15-M12030P91440N-C700-XXX

MLS23A15-M12030P91440N-C700-XXX
Rotating Screw

Rotating Screw, NEMA 23, Single stack, 1.550 Amp Ø12.000 mm x 3.000 mm lead screw, 914.400 mm length, Precision accuracy, C7 front end machining,

Lead Time:  3 Weeks*
$427.92 each**
Lead Screw Length:

Min: 25.4 mm  Max: 914.4 mm  

Configure Encoder
Add to Cart

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Specifications

Specification Value
Motor Frame Size NEMA 23
Motor Stack Size Single
Motor Body Length 45 mm / 1.78 in
Motor Current Rating 1.55 amps
Recommended Drive Current 2.12 amps
Connector Type #22 AWG Flying Leads
Holding Torque 0.85 N·m / 120.94 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.77 V
Resistance 2.43 Ω
Inductance 4.20 mH
Power Draw 5.84 W
Rotor Inertia 4.57 g/cm² / 1.04 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.51 kg / 1.13 lbs
Axial Preload 178.00 N / 40.02 lbf
Lead Screw Part Number SPT12X3M
Lead Screw Diameter 12.00 mm / 0.472 in
Linear Travel per Revolution 3.00 mm / 0.118 in
Linear Travel Per Step 0.0150 mm / 0.00059 in
Thread Direction RH
Stroke Length 914.40 mm / 36.00 in
Accuracy Grade Precision
Lead Accuracy 75 µm/300mm / 0.00 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining C7 = M5x0.8 x 9.53 mm threaded end
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance Value
Recommended Max Axial Load 890 N / 200 lbf
Max Case Temperature 176 °F / 80 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: