MLN23B19-M10050S81280N-B2B1-XXX

MLN23B19-M10050S81280N-B2B1-XXX
Rotating Nut

Rotating Nut, NEMA 23, Double stack, 1.900 Amp Ø10.000 mm x 5.000 mm lead screw, 812.800 mm length, Standard accuracy, B2 front end machining, B1 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 54.102 mm  Max: 812.8 mm  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value Tolerances
Ls 812.80 mm (32.00 in)
Lm 65.79 mm (2.590 in)
DF 4.00 mm (0.16 in) h7
L1F 5.00 mm (0.20 in)
DR 2.50 mm (0.10 in)
L1R 2.50 mm (0.10 in)

Specifications

Specification Value
Motor Frame Size NEMA 23
Motor Stack Size Double
Motor Body Length 66 mm / 2.59 in
Motor Current Rating 1.90 amps
Recommended Drive Current 2.68 amps
Connector Type #22 AWG Flying Leads
Holding Torque 1.77 N·m / 251.08 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.80 V
Resistance 2.00 Ω
Inductance 5.84 mH
Power Draw 7.22 W
Rotor Inertia 9.36 g/cm² / 2.13 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.77 kg / 1.70 lbs
Axial Preload 178.00 N / 40.02 lbf
Lead Screw Part Number SRA2-10X2.5M
Lead Screw Diameter 10.00 mm / 0.394 in
Linear Travel per Revolution 5.00 mm / 0.197 in
Linear Travel Per Step 0.0250 mm / 0.00098 in
Thread Direction RH
Stroke Length 812.80 mm / 32.00 in
Accuracy Grade Standard
Lead Accuracy 250 µm/300mm / 0.01 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining B2 = Ø 4.00 mm x 5.00 mm journal
Rear End Machining B1 = Ø 2.50 mm x 2.50 mm journal
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 538.2 N / 121.0 lbf
Max Dynamic Load @ 24v 604.9 N / 136.0 lbf
Max Dynamic Load @ 40v 631.2 N / 141.9 lbf
Dynamic Load at Max Speed @ 12v 92.5 N / 20.8 lbf @ 41.66 mm/s / 1.64 in/s
Dynamic Load at Max Speed @ 24v 248.2 N / 55.8 lbf @ 41.66 mm/s / 1.64 in/s
Dynamic Load at Max Speed @ 40v 337.2 N / 75.8 lbf @ 41.66 mm/s / 1.64 in/s
Recommended Max Axial Load 890 N / 200 lbf
Max Case Temperature 176 °F / 80 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: