EZM-2030

EZM-2030
Support Block

Support Block, Universal Double Bearing Support, 1.173-18

Lead Time:  2 Weeks*
$729.03 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 165.10 mm (6.500 in)
B 93.73 mm (3.690 in)
C 120.65 mm (4.750 in)
D 123.44 mm (4.860 in)
E 50.80 mm (2.000 in)
F 22.35 mm (0.880 in)
G1 49.28 mm (1.940 in)
H 24.64 mm (0.970 in)
J 45.97 mm (1.810 in)
K 1.000 0.999
L 0.66(4)
M 47.63 mm (1.875 in)
P 23.11 mm (0.910 in)
P Counterbore 1.38
P Bolt 7/8 × 31/4(2)
P1 44.45 mm (1.750 in)
T 77.47 mm (3.050 in)

Specifications

Specification Value
End Journal Bearing Size 30 mm
Fixed/Floating (Simple) Fixed
Thread 1.173-18
Total Weight 10.30 lbs

Performance

Performance Value
Load, Static 15,594 N (3,506 lbf)
Axial Capacity 23,990 N (5,393 lbf)

Get Quote

*Please fill out the information below so we can best assist you: