EZF-2030

EZF-2030
Support Block

Support Block, Flanged Double Bearing Support, 1.173-18

Lead Time:  2 Weeks*
$754.50 each**

  • Simplifies installation of ball screw assemblies
  • Rated for radial and thrust loads
  • Screw ends must be machined to install support blocks

Dimensions

Dimensions
Dimension Value
A 111.25 mm (4.380 in)
B 134.87 mm (5.310 in)
C 107.95 mm (4.250 in)
D 13.49 mm (0.531 in)
D Counterbore 0.81
E 123.44 mm (4.860 in)
F 77.47 mm (3.050 in)
G1 59.94 mm (2.360 in)
H 49.28 mm (1.940 in)
J 30.23 mm (1.190 in)
K 0.999-1.000
L 3.1492-3.1482
M 9.53 mm (0.375 in)
P 6.35 mm (0.250 in)

Specifications

Specification Value
End Journal Bearing Size 30 mm
Fixed/Floating (Simple) Fixed
Thread 1.173-18
Total Weight 6.66 lbs

Performance

Performance Value
Load, Static 15,594 N (3,506 lbf)
Axial Capacity 23,990 N (5,393 lbf)

Get Quote

*Please fill out the information below so we can best assist you: