BK 10

BK 10
BK 10

Support, Fixed, Base Mount, BK Style, 10 mm Inside Diameter

Lead Time:  N/A   *

  • The base mounted BK Bearing Support contains an angular contact bearing pair for increased stiffness and axial load capacity.
  • Design dimensions fit standard Type BK or BK1 end machining. (screw must be machined to fit into the block)
  • Rugged steel construction
  • Base mounting configuration
  • Classified as “fixed” for purposes of critical speed and column strength calculations.

Dimensions

dimensions
DimensionValue
[A]46 mm
[B]30 mm
[C]60 mm
[D]6 mm
[d1]6.6 mm
[d3] Bearing Journal Diameter, Recommended10 mm
[E]13 mm
[F]25 mm
[G]6.5 mm
[H]6 mm
[J]11 mm
[K]22 mm
[L]39 mm
[M]34 mm
[Q]38 mm
[R]26 mm
[S]38 mm
[S]58 mm
[T]20 mm
[TH]M10x1.0 
[U]8 mm
[V]10 mm
[W]10 mm
[X]3 x 1.8 mm 
[Y]15 mm
[Z]2.5 mm

Specifications

SpecificationsValue
Bearing Trade Number7000A 
Fixed/Simple/FloatingFixed 
Temperature Max300 °F

Performance

PerformanceValue
Load, Dynamic (Bearing Rating)6.7 kN
Load, Static (Bearing Rating)2.78 kN

Get Quote

*Please fill out the information below so we can best assist you: