BGM81-2-CCM45P130S+XX-30

BGM81-2-CCM45P130S+XX-30
BGM81-2-CCM45P130S+XX-30

Actuator, Precision, Belt Gear Drive, Parallel

Lead Time:  6 Weeks  *

  • The belt gear comes in parts and is assembled and mounted to the unit and motor by the customer.
  • The belt gear is installed directly on to the shafts of the motor and the actuator. No couplings are required.
  • The belt gear is maintenance free.

Dimensions

dimensions
DimensionValue
[A]155.2 mm
[B]70 mm
[C]305 mm
[D]165 mm
[E]25 H9 
[F]122 mm
[G]147 mm
[H]70 mm

Specifications

SpecificationsValue
Drive TypeBelt Gear Drive, Parallel 

Performance

PerformanceValue
Input speed, maximum4000 RPM

Get Quote

*Please fill out the information below so we can best assist you: