8125-448-010 - Product Superseded

Product 8125-448-010 is now a superseded item. We suggest replacing with item SBN10316.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8125-448-010
Ball Nut

Ball Nut, 2.500 in X 0.500 in, Thread Direction: Right Hand, Wiper Included, Round, With Safety Feature, Non-Preloaded, Pickup Finger, 22981 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style Precision
Wiper Included
Screw Part Number 190-9139
Number Of Starts 1
Total Weight 13.00 lbs

Performance

Performance Value
Load, Dynamic 102,225 N (22,981 lbf)
Load, Static 827,369 N (186,000 lbf)

Get Quote

*Please fill out the information below so we can best assist you: