SBN10316

SBN10316
Ball Nut

Ball Nut, 2.500 in X 0.500 in, Thread Direction: Right Hand, Round, No Safety Feature, Non-Preloaded, Multi Circuit, 25927 lbf

Lead Time:  12 Weeks*
$1716.79 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 2.500 in
Lead 0.500 in
Nut Material Alloy Steel
Nut Style SBN
Screw Part Number SRT0407
Number Of Starts 1
Total Weight 4.70 lbs

Performance

Performance Value
Load, Dynamic 115,329 N (25,927 lbf)
Load, Static 830,305 N (186,660 lbf)
Torque Rating 0.0880 in-lb

Get Quote

*Please fill out the information below so we can best assist you: