SRT0407

SRT0407
Ball Screw

Ball Screw, 2.500 in X 0.500 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts:

Lead Time:  2 Weeks*
$3094.08 each**
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Polished and oiled finish
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 63.50 mm (2.500 in)
D2 53.75 mm (2.116 in)
D3 1.97 mm (0.077 in)

Specifications

Specification Value
Diameter 2.500 in
Root Diameter 53.746 mm (2.116 in)
Lead 0.500 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Material Alloy Steel
End Journal Bearing Size 50 mm
Thread Type Precision Rolled
Total Weight 15.45 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: