7832777

7832777
7832777

KGF-D-1605-RH-E-KK, Ball Nut Only, FK Style, 16 mm X 5 mm, RH, Flange, Wiper, 0.09 Nut Backlash, Maximum, Steel, 9.5 kN Load, Dynamic, Superseded

Lead Time:  1 Day  *

  • Nut Only, Screw Sold Separately
  • Replaced by KGF-D-1605-RH-KK in North America or in Europe part number 0215200269
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 7832777 is sold in North America. This same product is sold in Europe under part number 0215200269

Dimensions

dimensions
DimensionValue
[D1]28 mm
[D4]38 mm
[D5]5.5 mm
[D6]48 mm
[G]M6x1 
[L]48.5 mm
[L1]10 mm
[L10]5 mm
[L2]48.5 mm
[L3]5.5 mm
[L6]5.5 mm
[L7]10 mm
[L8]40 mm
[L9]8 mm
Ball Bearing Diameter3.5 mm
Diameter, Nominal Screw16 mm
Nut Backlash, Maximum0.09 mm
travel per shaft rev5 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight0.3 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic9.5 kN
Load, Static, Maximum10.9 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you: