0215200269

0215200269
Ball Nut

Ball Nut, 16 mm X 5 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Button, 9500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 16 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 0205000315-RL6000
Number Of Starts 1
Total Weight 0.300 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 9,500 N (2,136 lbf)
Load, Static 11 kN (2,450 lbf)

Get Quote

*Please fill out the information below so we can best assist you: