75-BSJ-UK 10.66:1/SSE-1/SSE-2/FT/72.00/S

75-BSJ-UK 10.66:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Keyed, Standard, 75 ton Capacity, 10.66:1 Gear Ratio, Standard Threaded End

Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in
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
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 10.66:1
Screw Diameter 102 mm / 4.00 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 85 mm / 3.34 in
Worm Turns Per Inch 10
Weight 462 kg / 1,019.00 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 667,233 N / 150,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0031 N·m / 0.0270 in.-lb.
Max Input Torque 413.53 N·m / 3,660.00 in.-lb.
Max Input kW/HP 20.90 kW / 28.00 hp
Max Worm Speed Rated Load 439 rpm
Max Capacity at 1750 rpm 167,373 N / 37,627 lbf
Tare Drag Torque 17.513 N·m / 155.000 in.-lb.
Back Drive Holding Torque 149.140 N·m / 110.000 ft.-lb.
Jack Travel Rate at 1750 RPM 4,445 mm/min / 175 in/min

Get Quote

*Please fill out the information below so we can best assist you: