30-BSJ-IK 10.66:1/SSE-1/SSE-2/FT/72.00/S

30-BSJ-IK 10.66:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Keyed, Standard, 30 ton Capacity, 10.66:1 Gear Ratio, Standard Threaded End

Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in
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
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 10.66:1
Screw Diameter 76 mm / 3.00 in
Screw Lead 17 mm / 0.66 in
Screw Root Diameter 63 mm / 2.48 in
Worm Turns Per Inch 16
Weight 180 kg / 396.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 266,893 N / 60,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0018 N·m / 0.0160 in.-lb.
Max Input Torque 109.48 N·m / 969.00 in.-lb.
Max Input kW/HP 8.21 kW / 11.00 hp
Max Worm Speed Rated Load 715 rpm
Max Capacity at 1750 rpm 109,048 N / 24,515 lbf
Tare Drag Torque 6.779 N·m / 60.000 in.-lb.
Back Drive Holding Torque 28.472 N·m / 21.000 ft.-lb.
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

Get Quote

*Please fill out the information below so we can best assist you: