30 MM SOFT CTL

30 MM SOFT CTL
30 MM SOFT CTL

Shaft, Soft, Steel, Not Hardened (Soft), Cut To Length

Lead Time:  5 Days  *
each**

  • Thomson 60 Case LinearRace® shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm

Specifications

SpecificationsValue
ClassSoft 
HardnessNot Hardened (Soft) 
MaterialSteel 
Material, ShaftSteel 
UPC Number662486922469 
Weight5.57 kg/m

Get Quote

*Please fill out the information below so we can best assist you: