3/8 S

3/8 S
3/8 S

Shaft, 60 Case, 0.3735 / 0.3740 in Diameter, Class S, Steel, 60 Rockwell C Min., Cut To Length

Lead Time:  1 Day  *

  • For use with A type ball bushings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.375 in
Actual Diameter0.3735 / 0.3740 in 

Specifications

SpecificationsValue
Case Depth, Minimum0.027 in
ClassClass S 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
Weight0.031 lb/in

Get Quote

*Please fill out the information below so we can best assist you: