2AT35AL1155.7 Y=17.85 - Product Obsolete

Product 2AT35AL1155.7 Y=17.85 is now an obsolete item.

This product family is now obsolete. Review our current product offering through our Profile Rail overview page.

2AT35AL1155.7 Y=17.85
2AT35AL1155.7 Y=17.85

Profile Rail, T-Series Ball Assembly, 2 Carriage, 1 Rail, 1155.7 mm Long, Size: 35 mm, X=80 mm, Y=17.85 mm, Obsolete


  • Sold as assemblies only. Carriages are dimensionally matched to rails during assembly.
  • Lightweight design and construction
  • Aluminum rail with hardened steel ball path insert

Dimensions

dimensions
DimensionValue
[A] Assembly Height48 mm
[B]100 mm
[B1]34 mm
[B2]33 mm
[F1]9 mm
[F2]14 mm
[G]15.26 mm
[G2]11 mm
[J]40 mm
[J1]29 mm
[L] Carriage Length117 mm
[L1]62 mm
[M1]6.6 mm
[N]82 mm
[S1]M10 
[S2]M8 
[X] Dim80 mm
[Y] Dim17.85 mm
[Y2]17.85 mm
Length1155.7 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAssembly 
Number of Carriages
Rail Size (nominal)35 mm
Temperature Max80 °C
Weight4.1 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating25000 N
50 km Dynamic Load Rating31498 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static Load Rating28000 N

Get Quote

*Please fill out the information below so we can best assist you: