2AT25AL1168.4-LDS Y=14.2 - Product Obsolete

Product 2AT25AL1168.4-LDS Y=14.2 is now an obsolete item.

This product family is now obsolete. Review our current product offering through our Profile Rail overview page.

2AT25AL1168.4-LDS Y=14.2
2AT25AL1168.4-LDS Y=14.2

Profile Rail, T-Series Ball Assembly, 2 Carriage, 1 Rail, 1168.4 mm Long, Size: 25 mm, X=60 mm, Y=14.2 mm, Low Drag Seal Option, Obsolete


  • Sold as assemblies only. Carriages are dimensionally matched to rails during assembly.
  • Lightweight design and construction
  • Aluminum rail with hardened steel ball path insert

Dimensions

dimensions
DimensionValue
[A] Assembly Height36 mm
[B]70 mm
[B1]23 mm
[B2]23.5 mm
[F1]7 mm
[F2]10.7 mm
[G]12 mm
[G2]10 mm
[J]29.5 mm
[J1]22 mm
[L] Carriage Length88 mm
[L1]45 mm
[M1]8 mm
[N]57 mm
[S1]M8 
[S2]M6 
[X] Dim60 mm
[Y] Dim14.2 mm
[Y2]14.2 mm
Length1168.4 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAssembly 
Number of Carriages
Options ExtendedLow Drag Seal 
Rail Size (nominal)25 mm
Temperature Max80 °C
Weight1.8 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating13000 N
50 km Dynamic Load Rating16379 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static Load Rating15000 N

Get Quote

*Please fill out the information below so we can best assist you: