1TSR9ZMUU+110H

1TSR9ZMUU+110H

Types TSR, 9mm, Standard, High, Lip Seal Standard,

Lead Time:  Contact Factory*
$194.60 each**
Cut to Length:

Min: 62.0 mm  Max: 1005.0 mm  Tolerance +/- 0.1 mm


  • Industry standard drop-in replacement
  • 440 stainless steel construction (corrosion resistance, little or no lubrication)
  • High precision accuracy (up to ±0 .010mm)
  • Extremely smooth, quiet operation
  • Low Profile
  • High Moment Load Capacity for single rail / carriage applications
  • Whisper quiet movement
  • Gothic arch ball groove geometry provides enables single rail application
  • One-piece length up to 1 meter (in sizes 7mm - 15mm)
  • Contact Thomson for custom lengths and configurations

Dimensions

Dimensions
Dimension Value
[D2] 6.0 mm
[D3] 3.5 mm
[h] 3.3 mm
[H] 10.0 mm (±0.04)
[H1] 2.2 mm
[H4] 5.5 mm
[L1] 31.0 mm
[L2] 20.0 mm
[L3] 10.0 mm
[N] 5.5 mm (±0.04)
[SX] M3x3
[W] 9.0 mm
[W1] 20.0 mm
[W2] 15.0 mm
[W3] 2.5 mm
[W4] 4.5 mm
[X] 20.0 mm
[Y] 7.5 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Assembly
Carriage Z - Standard
Size 9
Rail Length 110.0 mm (4.33 in)
Accuracy Class High
Material Stainless Steel
Number of Carriages 1
Preload Clearance Fit
Weight 0.055 kg (0.122 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance Value
100 km Dynamic Load Rating 1,255 N (282 lbf)
50 km Dynamic Load Rating 1,544 N (347 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 10 N·m (8 lbf·ft)
Static [My] Pitch Moment 5 N·m (4 lbf·ft)
Static [Mz] Yaw Moment 5 N·m (4 lbf·ft)
Static Load Rating 2,360 N (531 lbf)

Get Quote

*Please fill out the information below so we can best assist you: