10HL-BSJ-IR 8:1/SSE-1/SSE-2/FA/72.00/S

10HL-BSJ-IR 8:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Rotating, High Lead, 10 ton Capacity, 8:1 Gear Ratio, Travel Nut Position A

Lead Time:  12 Weeks*
$3697.02 each**
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
L 1,828.80 mm (72.000 in)
Dimensions
Dimension Value
Unit Of Measure All length values in: Inches

Specifications

Specification Value
Gear Ratio 8:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 29 mm / 1.14 in
Worm Turns Per Inch 8
Weight 49 kg / 109.10 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Nut Material 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 88,964 N / 20,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0036 N·m / 0.0320 in.-lb.
Max Input Torque 72.08 N·m / 638.00 in.-lb.
Max Input kW/HP 3.73 kW / 5.00 hp
Max Worm Speed Rated Load 494 rpm
Max Capacity at 1750 rpm 25,110 N / 5,645 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Back Drive Holding Torque 35.251 N·m / 26.000 ft.-lb.
Jack Travel Rate at 1750 RPM 5,537 mm/min / 218 in/min

Get Quote

*Please fill out the information below so we can best assist you: